??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part Number
PDBFS204
Type
PDBFS
Current rating
A
Line/load port configuration
Max SCCR
200 kA
Width A
1.03 INCH
Width A
26 mm
Length B
3.73 INCH
Length B
95 mm
Height C
2.15 INCH
Height C
54 mm
Length (without DIN Rail Clip)
3.55 INCH
Length (without DIN Rail Clip)
90 mm
Mounting Hole Spacing
2.92 INCH
Mounting Hole Spacing
74 mm
Mounting Hole Width
0.20 INCH
Mounting Hole Width
5 mm
Mounting Hole Length
0.20 INCH
Mounting Hole Length
5 mm
Mounting Hole Spacing
N/A INCH
Mounting Hole Spacing
N/A mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews