??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
HELP_VARIABLE
Part No.
EBMX1D-F030
Series
EBMX
Function
Disconnect Switch
Fusible Type
Amp Rating
Enclosure Size
Size 1
A
22.08 英寸
B
15.97 英寸
C
18.04 英寸
D
12.21 英寸
E
17.13 英寸
F
6.00 英寸
G drilled & tapped
2 NPT
G w/reducer
1.5 NPT
J
3.12 英寸
K
3.01 英寸
H
23.660 英寸
Weight
80 lbs.
Level of Detail
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注