??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
HELP_VARIABLE
Ident number
LOD
Description
Intermediate motor terminal box for Zone 1/21
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4/ T5/ T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C / T95°C Db IP6X
EC-Type Examination Certificate
BVS 13 ATEX E 013 X
IECEx Certificate of Conformity
IECEx BVS 13.0031 X
Permissible ambient temperature
-20 °C up to +40 °C
Rated voltage
up to 690 V AC / DC
Application
Ex-e
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
Connecting terminals
Enclosure material
glass-fibre reinforced polyester
Weight
kg
Colour
black
Product description
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注