??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
HELP_VARIABLE
Part No.
14P-06-HT12
Series
1
Height
Inch
Material
Type
Rung Spacing
9" Inch
W - Tray Width
Inch
W - Tray Width
152 mm
R - Radius
Inch
R - Radius
305 mm
A
18 Inch
A
457 mm
B
36 Inch
B
914 mm
Level of Details
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut