??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
HELP_VARIABLE
Part No.
14P-06-VBS-1
Series
148
Material
Type
Ladder
Width
polegada
Segments
Vertical Bends
Angle
°
Bend Radius
polegada
Bend Radius
305 mm
A
12 1/8 polegada
A
308 mm
B
12 1/8 polegada
B
308 mm
R
10 1/2 polegada
R
267 mm
Level of Details
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão