??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
HELP_VARIABLE
Part No.
14P-06-30VO12
Series
1
Height
英寸
Material
Type
Rung Spacing
9" 英寸
Width
英寸
Width
152 mm
Angle
°
R - Radius
英寸
R - Radius
305 mm
A
13.692 英寸
A
348 mm
B
3.108 英寸
B
79 mm
C
6.215 英寸
C
158 mm
Level of Details
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注